Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

PEEK cages

Exceptional performance capabilities

Hybrid bearing with PEEK cage
Developed to handle the most demanding applications, injection-moulded SKF PEEK bearing cages feature an advanced, glass-fibre reinforced polyetheretherketone (PEEK) material. PEEK cages combine exceptional strength and flexibility with high temperature, chemical and wear resistance.

Perfect for process media-lubricated pumps

PEEK cages are ideal for pumps in which the bearings are lubricated with light hydrocarbons, liquefied gases (cryogenic) and fire-safe hydraulic fluids. PEEK cages are often used in bearings with ceramic rolling elements or super-tough stainless steel rings. The combination offers excellent protection from damage caused by poor lubrication and exposure to chemicals, enabling reliable, robust, low-energy pump designs that are virtually leak-free.
SKF logo