Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Industrial shaft seals

Robust protection for rough, remote environments

For pump applications in particularly harsh or remote environments, effective lubricant retention and maximum contaminant protection is essential. Industrial shaft seals from SKF deliver both, helping to ensure optimal bearing uptime and function.

Optimized materials and design
SKF industrial shaft seals feature an additional secondary lip to exclude contaminants without increasing friction. Combined with the optimized material compound and design, this feature improves sealing performance, plus pump flow and head.

Compatible with grease and oil lubricants and capable of operating in temperatures from -40 to +100 ºC, SKF industrial shaft seals support long bearing service life, reliable operation and limited maintenance.
SKF logo