Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Sealed bearings

Uptime protection for clean-pump applications

Sealed CARB toroidal roller bearing
Field and lab-tested to keep grease in and contaminants out, SKF sealed bearings offer an excellent solution for water, food processing and other clean pump applications. 

SKF sealed bearings are ready-to-mount units, prelubricated under clean conditions with the appropriate amount and type of grease for the given pump application. The single-unit design saves time and prevents errors during assembly, in turn minimizing operational problems in the field. Other benefits include:
  • Improved uptime
  • Extended service life
  • Lower temperatures
  • Reduced maintenance
SKF logo