CARB toroidal roller bearings and cylindrical roller bearings
Optimized bearings for unbalanced loads


For both bearing types, thermal expansion of the shaft is accommodated within the bearing. As a result, the outer ring can have a tight fit in the housing and radial freedom can be limited. Benefits include:
- Low vibration
- Low noise
- High reliability
- Increased performance
- Longer service life