Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Industrial transmissions

A wide range of conditions and requirements

Industrial transmissions
At work in virtually every industrial process, available in every possible shape and size, gear units and drivelines face an extremely wide range of operating requirements and conditions. But regardless of industry or application, all industrial transmissions share a common set of challenges – they must perform as reliably, efficiently and cost-effectively as possible.

Meet them with SKF

SKF can help manufacturers and users alike identify ways to optimize transmission performance and reliability. Using a system approach, SKF can help you exploit your gear unit's full potential and drive performance and reliability in several ways: 

  • Increase torque
  • Downsize designs
  • Double service life
  • Aim for 100% operational reliability
  • Improve energy efficiency
SKF logo