Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Customized gear units

Handle big operating and design demands with SKF

Customized gear units
Large, customized gear units are tailored to specific demands within industries such as cement, steel, mineral processing, wind power and traditional power generation. The tough operating conditions can include high torque, heavy external loads, shock loads, high environmental contamination and varying speeds. Reliability and performance are crucial, placing strong demands on the design process.

To handle these challenges, SKF offers the unique ability to combine high-level engineering services with high-performance products and condition monitoring systems. Working together with SKF, you can achieve superior gear unit operation and drive performance in several ways:

  • Increase operational reliability
  • Increase transmitted torque
  • Increase external load carrying capacity
  • Reduce time-to-market

Customized gear units

SKF logo