Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Root Cause Analysis (RCA)

SKF Root Cause Analysis
Root Cause Analysis is a structured investigation that aims to identify the true cause of a problem and the actions necessary to eliminate it. To solve recurring driveline failures and thereby prevent their effects, SKF applies a strict RCA process and methodology that includes:
  • Identifying a problem
  • Containing and analyzing the problem
  • Defining the root cause(s)
  • Defining and implementing the actions required to eliminate the root cause(s)
  • Validating that the corrective action prevented recurrence of the problem
SKF logo