Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Predictive Maintenance

Monitor gear and motor health for greater reliability

Predictive Maintenance
Predictive Maintenance (PdM) is a process aimed at detecting a machine condition that will eventually lead to failure and then estimating the amount of time before failure occurs.

SKF PdM can help you achieve smooth, reliable gear unit and motor operation by monitoring these assets for problems. Catching them early will allow your operation to slot maintenance activities during planned maintenance stops.

Using sophisticated technology systems to gather comprehensive intelligence on driveline conditions and production processes, SKF PdM programs are designed with your driveline and process needs in mind. Program elements could include vibration monitoring, thermography, lubricant analysis, Operating Deflection Shape analysis (ODS) and more.
SKF logo