Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Flanged housing units for industrial motors

Cost-effective alternative to hydrodynamic bearings

earth
Large industrial motors are usually equipped with hydrodynamic bearings, a capital-intensive and complex solution with performance issues, particularly at very low speeds and high temperatures.

SKF flanged housing units offer an effective, less expensive alternative. Developed specifically for large electric motors, SKF flanged housing units feature spherical roller bearings and CARB toroidal roller bearings with an oil bath lubrication.
SKF logo