Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Mechatronic systems

A full line of linear drive and guiding systems

Combining our competences in linear motion, bearings, sealing, lubrication, sensors and electronics, SKF mechatronic systems feature a range of linear drive and guiding solutions. Standard and customized, SKF solutions can help manufacturers streamline machine tool subassemblies.

From dovetail, hardened steel way and standard linear slides to precision shaft, rail, and cam-roller guides, all SKF mechatronic solutions are designed for ease of maintenance and reliability. What's more, many are of these solutions are off the-shelf products, available for drop-in replacement.

Linear drives for many machine tool axes are equipped with ball and roller screws. SKF ball and roller screws provide fast, precision linear movement. The screws are also available with the support bearings pre-assembled on the screw shaft, ready to bolt in place. This speeds up and simplifies assembly and alignment procedures.
SKF logo