Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Seals

Seal failure often means machine failure

Industrial seals
In the long run, increasing tooling speeds and processing temperatures to drive productivity can be counter-productive. Rising speeds and temperatures cause components to become more abrasive, which can undermine sealing performance and service lifetime. Eventually, failed seals can allow contaminants into bearing and let lubricants out.

To solve problems like these, SKF offers first-class sealing designs in superior materials. SKF sealing solutions are tuned to meet specific application requirements, and are available in a very wide range of sizes – up to 4000 mm diameter.
SKF logo