Rudder bearings and housings
Customized bearings and housings for rudders
Based on customers needs, SKF can design, manufacture and assemble custom design bearing units for rudders and steering gears. The compete bearings and housings can integrate lubrication, sealing, condition monitoring and improved installation possibilities.As a specialized solution, please contact SKF Marine to determine a bearing and unit solution for specific application and need.