Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Explorer spherical roller thrust bearings

Spherical roller thrust bearings are characterized by their self-aligning ability and very high load-carrying capacity. They are designed to accommodate axial load or combined axial and radial loads.

Invented by SKF and refined over the years, SKF spherical roller thrust bearings provide top-of-the-line performance. The majority of the SKF spherical roller bearings are made to the SKF Explorer specifications, providing
  • Very high load carrying capacity – both axially and radially
  • Highly wear-resistant bearing material
  • Very high running accuracy
  • Low friction

SKF Explorer performance class upgrade

Most of SKF Explorer spherical roller thrust bearings have been upgraded to the new SKF Explorer performance class specifications, featuring a combination of high-quality steel and an improved heat treatment process. The result: a superior balance between hardness and toughness, enabling up to twice the service life as the original SKF Explorer. 

Benefits of use include:

  • Increased uptime
  • Improved reliability
  • Resistance to contamination
  • Higher levels of productivity
  • Reduced noise and vibration levels
  • Excellent wear resistance
SKF logo