Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Shaft alignment calculation and software

Shaft and propeller
Drawing on significant experience with rotating machinery and propulsion shaft services, SKF Marine provides a range of valuable design and calculation services for the marine industry. At the heart of these services is our proprietary state-of-the-art ShaftDesigner software.

ShaftDesigner is a user friendly multi-project, multi-shaft and multi-state 3D Computer Aided Engineering system for ship propulsion train calculations.

The ShaftDesigner software uses a base model to quickly and easily calculate:
  • Shaft alignment
  • Whirling vibration
  • Bending (lateral) vibration
  • Axial vibration
  • Torsional vibration, including an "ice impact feature"

The ShaftDesigner software's main features are:

  • 3D graphical environment for easy visual checks
  • Base model for quick recalculations
  • Multiple modeling possibilities for different purposes
  • Various shaft alignment calculation methods
  • Calculations for various types of vibrations
  • Customizable reports with export options
SKF Marine also offers shaft alignment and vibration calculations as a service.
SKF logo