Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Simplex Sterntube seals

Simplex seals have set standards in the shipping industry and, after almost 60 years, remain at the cutting edge of sterntube seal technology.

The spectrum of applications SKF Marine Simplex seals is practically unlimited and many different versions are available to meet every need.

Thanks to their utmost reliability, they protect the environment at the same time. For instance, the Simplex "Airspace" seal enables absolute separation of seawater and sterntube oil. The comprehensive range of Simplex seals is rounded off by intermediate shaft bearings, sterntube bushes as well as the Simplex FlexiTube and SternTube, complete sterntube packages which includes bearings, seals and bushes as complete turnkey solutions.
SKF logo