Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Non-retractable fin stabilizer type FZ

SIMPLEX-COMPACT FZ Fin Stabilizer
  • Non-retractable fin stabilizer for zero speed and under way stabilization for all kinds of vessels
  • Rotary vane fin actuator
  • ± 60° working angle
  • Fin area range from 2,7 to 12,4 m²
Benefits:
  • Rotary vane fin actuator: Extremely compact, powerful and highly reliable; torque transmission is free of unbalanced forces on the fin, avoiding additional loads on the bearings and ensuring high fin movement precision, enabling ± 60° working angle
  • Benefits of ± 60° working angle in zero speed mode:
  • Increased lift: better roll reduction
  • Smoother force transmission: reduced jerking effect, increased comfort
  • Smaller fin area: reduced resistance under way
  • Accumulator-supported hydraulic system: reduced size of motors and pumps, lower demand on electrical current, lower peak load on power supply, decreased noise level, faster dynamic system response, serves as a hydraulic power source for secondary equipment
  • Compliance with classification societies regulations, SOLAS and MARPOL 73/78 convention specifications
  • Compliant with Vessel General Permit (VGP) 2013 regulations
SKF logo