Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Cylinder lubrication systems

SKF cylinder lubrication systems for two-stroke engines operate load-dependently

In two-stroke engines, lubricant feed to the respective lubrication point (quill) is synchronized to piston positioning either mechanically (System CLU3) or electro-hydraulically (System CLU4).

Using this lubrication system can reduce the amount of lubricant needed by up to 30%. At the same time, reduction of emission values causes less harm to the environment.

  • More compact and economical design
  • Actual recommended cylinder lubrication technology for engine new builds
  • The engine maker specifies more frequent lube pulses with smaller dosing quantities
  • This concept allows a further reduction of the specific oil feed rate
  • Quick return of investment (ROI)
Advantages of the SKF cylinder lubrication system (CLU4)
  • Adaptable for all 2-stroke crosshead engines with performance range from 600 to 7000 kW/cylinder each with 3 to 12 quills
  • Servicing during operation (redundancy not a requirement)
  • Already available for Common Rail Technology
  • Simple, compact system design without the use of heating or additional equipment such as oil tank or fill level switch
  • Mechanically set metering volumes and integrated lock valve functions prevent improper system operation
  • Low installation costs
  • Automated determination of the optimum metering time in each case using electronic control and oil consumption measurement for each engine or individual cylinder
SKF logo