Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF OKCX and OKFX Couplings

Transmit 50% more torque

The inner sleeve of the OKCX and OKFX Couplings are coated with carbides utilizing advanced plasma technology. This coating increases the torque capacity considerably, 50% higher than for the OKC or OKF Coupling of the same size, and gives the OKCX or OKFX Coupling a number of advantages:
  • Higher torque can be transmitted
  • Can support heavier shock forces caused by fast rotation switches
  • Shaft diameter can be reduced
  • Coupling diameter and length can be reduced
  • Coupling weight can be reduced
  • Surface pressure from the coupling can be reduced
  • Reinforcement sleeves for hollow shafts not needed
SKF logo