Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Simplex Oil dryer

The unit keeps the aft seal lube oil constantly at a good quality level by reducing the water content and provides an active lube oil circulation. Any accumulated water content in the aft seal lube oil will be vaporised. The separated water will be discharged automatically. This is a perfect add-on, for vessels operating with bio-degradeable lubricants or EALs, as the oil dryer will reduce the effect of hydrolysis.
  • Condition monitoring equipment for the lubricant is available upon request.
SKF logo