Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Explorer spherical roller bearings

CC design spherical roller bearing
Spherical roller bearings are characterized by their self-aligning ability and high load-carrying capacity. They are designed to accommodate radial load or combined radial and axial load.

Invented by SKF and refined over the years, SKF spherical roller bearings provide top-of-the-line performance.

All SKF spherical roller bearings are made to the SKF Explorer specifications, providing:
  • Very high load carrying capacity – both radially and axially
  • Highly wear-resistant bearing material
  • Very high running accuracy
  • Low friction

SKF Explorer performance class upgrade

Most of SKF Explorer spherical roller bearings have been upgraded to the new SKF Explorer performance class specifications, featuring a combination of high-quality steel and an improved heat treatment process. The result: a superior balance between hardness and toughness, enabling up to twice the service life as the original SKF Explorer. 

Benefits of use include:
  • Increased uptime
  • Improved reliabilit
  • Resistance to contamination
  • Higher levels of productivity
  • Reduced noise and vibration levels
  • Excellent wear resistance
SKF logo