Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Retractable fin stabilizers type S

Stabilizers
The SKF retractable fin stabilizers provide an excellent solution for many kinds of passanger vessels, such as ferries, cruise ships and yachts.

For vessels with a low to medium service speed and a demand for high roll reduction performance, SKF has developed a special tail flap which increases the roll reduction efficiency up to 15% compared with conventional two-part fin stabilizers. This so-called Ultra High Lift Fin is protected by an international patent.

Benefits:
  • Compact and proven design
  • Equipped with the Anti-Vortex-Tip
  • Ecodyn hydraulic power system for a highly dynamic response without peaks in demand
  • Fin box fitted with a flow-off recess to minimize the flow resistance
  • Unit is delivered ready for operation
  • Fitted with rotary vane actuators for powerful and reliable operation
  • Easy handling with intuitive operating elements
  • Wear-resistant sensors to register the ship movements
SKF logo