Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Rudder Roll Stabilization (RRS)

Owing to its fast rudder rates, the SKF Marine rotary vane steering gear is well suited to stabilizing ships through rudder action. Today, there are 22 units in operation on ships of the Netherlands, Korean and German Navies.

In collaboration with our longstanding partners, we offer turnkey systems that include the rudder and autopilot with integrated RRS control.

Benefits:
  • Substantial roll-damping performance with unrestricted manoeuvrability
  • Small size and weight
  • Low capital expenditure
  • Reduced installation and life cycle costs
  • High system reliability and availability
  • Reduction of the underwater signature
SKF logo