Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CARB toroidal roller bearings

For applications such as Z-drives, rudders and auxiliary machinery

CARB toroidal roller bearings are characterized by their self-aligning ability, high load-carrying capacity and unconstrained axial displacement ability. They are designed to accommodate radial loads and are widely used for electrical pods, thrusters, gearboxes, and shaft lines.

A CARB bearing in combination with a spherical roller bearing to accommodate axial loads constitutes a very efficient bearing arrangement to eliminate the influence of shaft contraction or elongation due to temperature fluctuations.

All CARB toroidal roller bearings are made to the SKF Explorer specifications, providing:
  • Very high radial load-carrying capacity
  • Highly wear-resistant bearing material
  • Very high running accuracy
  • Low friction

SKF Explorer performance class upgrade

All CARB toroidal roller bearings have been upgraded to the new SKF Explorer performance class specifications, featuring a combination of high-quality steel and an improved heat treatment process. The result: a superior balance between hardness and toughness, enabling up to twice the service life as the original SKF Explorer. Benefits of use include:
  • Increased uptime
  • Improved reliability
  • Resistance to contamination
  • Higher levels of productivity
  • Reduced noise and vibration levels
  • Excellent wear resistance


SKF logo