Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Radial shaft seals

When oil leakage is not an option

HMSA10, Radial shaft seal
For most machinery, even small oil leaks can be a big problem. Too bad that today’s increasingly aggressive lubricants are increasing the risk of leaks by threatening seal performance. SKF radial shaft seals can help.

Robust sealing performance

Designed to provide an optimized radial load, SKF radial shaft seals are manufactured with a specifically engineered elastomeric compound to offer better oil compatibility. 

Together, these features provide the improved sealing performance across the entire range. And with SKF global availability and fast deliveries, you get reliable sealing performance, when and where you need it, with lower procurement costs.
SKF logo