Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Turbulo Oily water separators

Oily Water Separator
More than ever before, the reliability of oily water separators is in the focus of public interest. Decades of experience in the production of bilge water separators and comprehensive know-how of their onboard operation and maintenance led SKF to the development of the two-stage TURBULO Mechanical Phase Breaker (TMPB). It benefits from the 80 years of experience with the traditional TURBULO oily water separator and, of course, meets the requirements of IMO Resolution MEPC.107(49).

Benefits:
  • Residual oil content in the outlet water well below 15 ppm (test results near 1 ppm)
  • Compact dimensions
  • Small space requirement
  • Simple installation
  • Easy maintenance
  • Fully automatic operation
  • Separate installation of pump and second stage possible

Because the analysis of bilge water is very complex by its nature, SKF Marine´s in-house laboratory is well equipped to analyse and determine, among other things, the oil content according to ISO 9377-2, the particle size of the hydrocarbon index and the interfacial tension.
SKF logo