Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Propeller shaft and thruster lubrication

Propeller shafts and thrusters are available in different designs, and in SKF’s lubrication systems portfolio there are a number of suitable systems for these applications.

One of the systems is SKF CircOil lubrication preferred for high-torque requirements involving heat removal. Conditioned oil is fed from the oil supply system to the bearings by ordinary throttles or flow limiter systems, which are pressure and viscosity compensated.
SKF logo