Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Energy Efficient deep groove ball bearings

Conveyor operators are increasingly looking for ways to reduce energy consumption and thus operating cost. SKF Energy Efficient deep groove ball bearings offer interesting potential to reduce friction between the belt and idle rollers.

With bearings being a relatively small share of the construction costs of a conveyor, the benefits are accounted for during conveyor operations. Taking into account the sheer number and operating hours of idle rollers in bulk conveyors, even a small energy saving may offer significant cost reductions.

SKF Energy Efficient deep groove ball bearings may also offer benefits to web transport systems where reduced torque is desired.
Applications
  • Electric motors
  • Pumps
  • Compressors
  • Fans
  • Conveyors
  • Other applications of medium or light loads are possible
Benefits
  • Lower energy consumption for end customers
  • Enables easier building of higher efficiency machinery
  • Reduced operating temperature results in increased viscosity that can extend bearing life
  • Lower total cost of ownership
Design
  • Optimized internal geometry
  • Low noise, low torque, long-lasting grease
  • Unique polymer cage design

Optimized to increase service life and reduce energy use

As part of the SKF EnCompass Field Performance Programme, SKF Energy Efficient (E2) bearings have been optimized for reduced energy use, increased service life and reduced total cost of ownership in many industrial applications.

SKF E2 deep groove ball bearings can provide more than twice the service life, while reducing frictional losses in the bearing by at least 30% when compared to the same size SKF Explorer bearing (Diagram 1). This results in energy savings over the life of the application. It also reduces operating temperature (Diagram 2) and helps extend grease life (Diagram 3).

A wider range of energy-saving, low-friction options

With bore sizes from 5 to 80 mm, SKF offers an extended catalogue range of shielded and sealed SKF E2 deep groove ball bearings in order to cover a larger range of application requirements, e.g. enabling them to be used on vertical shafts as well as other applications where contamination is a real concern.

SKF logo