Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Double-lip seals

Durable, easy-to-install sealing solutions

HMSA10, Radial shaft seal
Double-lip seals from SKF are made of polyurethane, a wear-resistant material with good elastic properties. The seals are split so that they are easy to install.

They are intended for grease lubrication and can accommodate peripheral speeds of up to 8 m/s. The permissible angular misalignment for shaft diameters ≤100 mm is approximately 1° and approximately 0,5° for larger sizes.
SKF logo