Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Grease Injection System

SKF grease injection system for chain conveyors

SKF Grease Injection Systems
This SKF grease injection system for bulk conveyors automatically injects lubricant under pressure into chains, pins and/or rollers via the grease nipples. Features and benefits include:
  • Fully automated lubrication eliminates manual lubrication reducing maintenance demands and production stops
  • Direct injection of lubricant into each lubrication point makes lubrication more reliable resulting in longer chain service life
  • Precision metering with controllable injection frequency reduces lubricant consumption

SKF VisioLub software for chain lubrication systems

Controlling and monitoring lubrication cycles helps prevent chain malfunction and breaks and reduce unplanned production stops. By identifying defective chain links, SKF VisioLub software facilitates active maintenance. This enables pro-active maintenance before a chain break can occur. SKF VisioLub software also contributes to reducing environmental impact by helping to eliminate the use of excess lubricants.
SKF logo