Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF ConCentra roller bearing units

Cost-efficient operation

Designed for reliable operation, SKF ConCentra roller bearing units offer a cost-effective alternative to conventional bearing and housing arrangements.

For conveyor applications and others with heavy loads, shock loads, contaminants, and a low maintenance priority, the units offer a proven, reliable, minimal-maintenance solution.

Tight centric fit on commercial shafts

SKF ConCentra roller bearing units fit tightly enough to help extend service life, with no fretting damage to the shaft, and no need to cut the bearings from the shaft.

Pre-greased, sealed and ready-to-mount

SKF ConCentra roller bearings are mounted roller bearings, pre-greased and sealed in a plummer block housing.

Designed to tolerate shaft deflection and misalignment

Based on industry-leading SKF Explorer spherical roller bearing technology, SKF ConCentra roller bearing units deliver reliable, trouble-free operation. Calibrated for correct clearance, the units are easy to install and enable commercial shafting capabilities to cut machining costs and demands. 
  • Reduced operating costs
  • Trouble- and contamination-free mounting
  • Reduced vibration and fretting
  • Longer service life
  • Minimal maintenance
  • Higher operational reliability
  • Condition monitoring adaptable
SKF logo