Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Low-friction seals for housings

Reduced friction for reduced energy consumption

TSN_L low-friction seal
SNL plummer block housings can be outfitted with the following low-friction seals to cut energy consumption:

Labyrinth seals

Extremely effective for high rotational speeds, labyrinth seals operate with no contact between the shaft and the housing components. Absence of seal friction results in lower operating temperature and reduced energy consumption.

TSN .. L contact seals
For fan applications with speeds up to 13 m/s, TSN ..L contact seals offer a low-energy solution. They generate little friction, resulting in low power loss and reduced energy consumption. Lower running temperatures also help extend grease service life.
SKF logo