Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Biodegradable lubrication

LGGB 2 biodegradable grease

Formulated with a lithium / calcium thickener, SKF LGGB2 biodegradable grease complies with current toxicity and biodegradability regulations. Good corrosion-inhibiting properties make it an excellent third-barrier housing grease for sealed bearings.

Environmentally friendly protection against contaminants

Housings filled with LGGB2 biodegradable grease can accommodate medium to heavy loads, shock loads and low to medium speeds. Suited for temperature ranges of -40- +120°C (-40-+250°F). When paired with sealed bearings, LGGB2 helps deliver excellent cost savings, plus sustained or improved performance.
SKF logo