Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Imaging equipment

Applying SKF vision to medical imaging

In medical imaging rooms worldwide, SKF Knowledge Engineering is making linear and rotary motion applications more robust, reliable and ergonomic.

Our expertise extends to nearly all imaging technologies, including CT, SPECT, PET, MRI, Angiography, Mammography, Ultrasound, mobile C-arm and standard x-ray applications. 

For patient tables, SKF engineering support and UL 60601-approved products are enabling low patient entry levels and smoother, safer, more comfortable patient lifting and handling. SKF also supports and optimizes technologies in wall stands, ceiling lifts, catchers, collimators, x- ray tubes and workstations.

Make your applications more robust, reliable and ergonomic

SKF Knowledge Engineering is making lifting, linear and rotary motion applications more robust, reliable and ergonomic in medical imaging rooms worldwide. Our expertise extends to nearly all imaging technologies.

General x-ray
General x-ray
Bucky tables, ceiling mounted x-ray tubes and wall stands are all used in standard imaging procedures. We support you in meeting demands for improved patient comfort and increased functionality. Challenge us with your next motion requirement.

Technical features
  • Increased examination capacity
  • Functionality for a complete range of routine examinations
  • Fast, easily adjustable equipment
  • Comfortable access to the patient table
  • Compact ceiling-mounted systems
  • Increasing regulation and norms (UL/EN 60601)
  • Caters to trend of increasing obesity
  • Quiet operation provides better environment for patients and professionals

Functional benefits

  • More functionality combined with increased speed
  • Knowledge and expertise in motions technology
  • Low friction rotation and linear guides for hand movements
  • Optimal combination of minimum retracted length and extended stroke length
  • Optimized telescopic column design
  • Products in compliance with norms and regulations
  • Solutions for greater load-carrying capacity
  • Silent motion with soft start-and-stop functionality
Mobile x-ray
Mobile solutions can offer greater patient care, with this equipment able to be taken to the patient. General x-ray, intensive care and surgical procedures are benefiting from mobile solutions. For extended motion requirements, please contact us.

Technical features
  • Additional capability for cardio-vascular imaging
  • Fast, easily adjustable equipment
  • Increasing regulation and norms (UL/EN 60601)
  • Caters to trend of increasing obesity
  • Quiet operation provides better environment for patients and professionals

Functional benefits

  • More functionality combined with controlled motion
  • Low-friction motion for hand movements
  • Products in compliance with norms and regulations
  • Solutions for higher offset loads
  • Silent motion with soft start-and-stop functionality

Solutions

SKF logo