Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Handsets and controls

Complete component compatibility

Handsets and controls
Designed to work with a wide range of pillars and actuators, SKF control boxes and handsets put design flexibility and simplicity within reach.

Featuring high reliability and long service life, SKF boxes and handsets enable precision synchronization and control of multiple actors. They allow the connection of up to 6 actuators or several external options. There is also a version to operate battery powered DC actuators. Complete component compatibility helps reduce design and sourcing time.
SKF logo