Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Profile rail guides

Handle high speeds and heavy loads

Profile rail guides
SKF profile rail guides provide precise, effortless linear positioning of the patient. Designed to handle high operational speeds and heavy loads, these low-noise, low-friction units are easy to mount. Available in a wide range of sizes and types, SKF profile rail guides can be supplied with or without a lubrication system.

Related links:
Features and benefits
Animation features, benefits and applications
Download 2D and 3D drawings

SKF logo