Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Miniature ball bearings

Miniature ball bearings
Ideal for compact, high-performance designs, SKF miniature ball bearings operate at high speeds with low friction and minimal service requirements.

Robust and capable of handling light to moderate radial and thrust loads, these quiet-running bearings are supplied in a wide range of types and designs. Available in stainless steel, with seals or shields, and with various lubricant options.
SKF logo