Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Miniature bearings

To support reliable, compact instrument design, SKF offers miniature ball bearings. They can operate at high speeds with low friction and need minimal servicing. These quiet-running bearings are supplied in a wide range of types and designs, and are available in stainless steel, with seals or shields, and with various lubricant options.

Technical features

  • Small dimensions available
  • High speeds
  • Low friction
  • Need minimal servicing
  • Optimised ball recirculation and polymer cage
  • Wide range
  • Stainless steel version
  • Sealed
  • Worldwide leader

Functional benefits

  • Smaller space and less weight
  • Supports faster product cycles
  • Efficiency and productivity
  • Maintenance free solutions
  • Quiet-running, less noise
  • Available in many executions and sizes that fits in your projects
  • Resistance to humidity
  • No grease leakage and prevents dirt
  • Highly developed product and application support 

Return to lab automation solutions

Return to lab automation applications

Other lab automation solutions

SKF logo