Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Linear actuators

A range of positioning and design possibilities

Linear actuators
Combining compact design with maximum speed and load capabilities, SKF MATRIX and RUNNER actuators enable a range of Trendelenburg, headrest and footrest positioning solutions. Smooth, silent operation helps ensure patient comfort and ease of operation, while very low retraction and unlimited installation angles enable greater design flexibility.

For applications that require multiple actuators and positioning functions, SKF offers integrated solutions for control boxes and handsets, thereby simplifying designs and reducing the number of component vendors. SKF MATRIX and RUNNER actuators are UL-approved for medical applications.
SKF logo