Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Sensor bearings

A range of operations in one ready-to-mount unit

Sensor bearings
Incorporating a shielded sensor and versatile deep groove ball bearing, SKF Sensor bearing units are mechatronic machine components. Sensor body, impulse ring and bearing are mechanically attached to each other, forming an integral, ready-to-mount unit. 

Integrated design helps reduce development times, as well as manufacturing and assembly costs. Robust components and materials also enable down-sizing, weight reduction, increased safety and reliability and more. SKF sensor bearings measure a range of operations, including: 
  • Number of revolutions
  • Speed
  • Direction of rotation
  • Relative position
  • Acceleration
  • Deceleration
SKF logo