Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Linear ball bearings

Power up or downsize existing designs

Linear ball bearings
Combining adjustable precision, low friction and long service life, SKF linear ball bearings offer designers a flexible, easy-to-integrate solution that requires minimal maintenance.

The miniature linear ball bearing range features robust stainless steel raceways, making them ideal for downsizing linear shafting movements. SKF engineering support can help your design team select the best bearing for your application demands.
SKF logo