Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Multilog On-line System IMx-S

Cost-effective fault detection and prevention capabilities

SKF Multilog IMx-S 32 open cabinet
Designed for harsh industrial environments, the SKF Multilog IMx-S is an affordable, powerful condition monitoring solution for many applications.

The SKF Multilog IMx-S is intended to be wall mounted, making it a discrete solution where space is at a premium. Eight digital channels may be used for measuring speed, trigger, or digital status.  Several measurement points may be attached to one channel, and both AC and DC measurements can be measured on the same channel. 

When used with SKF @ptitude software, the SKF Multilog IMx-S provides a complete system for early fault detection and prevention, automatic advice for correcting existing or impending conditions, and advanced condition-based maintenance to optimize machine reliability, availability and performance.
SKF logo