Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

V-ring seals

All-rubber seals for rotary shafts

Designed to mount directly on the shaft, SKF V-ring seals feature a long, flexible, conical-shaped sealing lip that seals axially against a counter face. These seals have excellent lubricant retention properties and are highly effective at excluding contaminants.

Robust, flexible performance

Thanks to their all-rubber elasticity, SKF V-ring seals can be stretched over flanges or other assemblies during installation, thereby reducing the need to dismantle an entire assembly.

V-ring seals perform well in dry environments and are capable of accommodating a greater amount of eccentricity and misalignment than most radial lip seals. Suitable for use as primary or as secondary seals, SKF V-ring seals are available in a wide range of designs and sizes to fit the requirements of most applications. 
SKF logo