Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Axial positioning measuring system

Targeted monitoring solution for converters

Axel positioning system
Like countless other bearing applications, converters operate with one locating, or fixed-position bearing and one non-locating, or free-position bearing. The non-locating bearing allows axial displacement during thermal expansion and accommodates deformation over long operating periods.

Over time, however, excessive trunnion ring deformation may exceed the axial displacement of the non-locating bearing, eventually ending in bearing failure and unplanned downtime. To help prevent such costly outcomes, SKF has pioneered the use of sensors to measure the bearing position. The sensors detect the actual axial position of the bearing inside the housing and send this data to the process control room, alerting operators to problems long before they result in unplanned downtime.
SKF logo