Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Conveyor chain lubrication systems

Reduce relubrication costs with reliable automated lubrication systems

Chain lubrication system
SKF offers a number of reliable, automated lubrication solutions that work while the conveyor is operating. Theses systems virtually eliminate manual lubrication and grease handling costs, reducing grease consumption and environmental impact.

The SKF grease injecting system for heavy chain driven conveyors detects the lubrication needs of individual rollers and uses precise and direct roller grease injection, increasing chain life. And with no dripping grease, the system helps improve workforce health and safety.

Solutions for medium chain driven conveyors

Customized SKF solutions help reduce lubrication costs of oil projection systems for forged, roller or cardan chains. The SKF lubrication systems work without direct contact with the chain, helping to prevent premature roller wear.
SKF logo