Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF ultra low-speed monitoring saves mill 159 000 euro

The challenge

DSC_0069.JPG
Soon after replacing a faulty converter bearing that had caused a costly shutdown, a steel maker noticed a problem - a noise emanating from the bearing housing immediately after start-up.

The SKF solution

Concerned about safety, high insurance premiums and long-term reliability, the steel producer signed a monitoring services agreement with SKF. Over the next year and a half, SKF monitored the converter to help provide reliable operation and avoid the labour, downtime and material costs associated with a premature repair.

The results

The SKF ultra-low speed monitoring services agreement resulted in an estimated net savings of over €159 000 for the mill.

Return on Investment (ROI)
  • Labour savings: €9 000
  • Savings in replacement bearings and components: €183 000
  • Investment in SKF services over 18 months: €33 000
  • Net savings: €159 000
  • ROI: 483%
SKF logo