Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF saves steel producer more than 525 000 euro per year

The challenge

Sealed spherical roller bearing
A large European steel producer wanted to reduce total operating costs and increase plant availability, plant managers turned to SKF.

The plant houses six converters and five continuous slab casting machines. Each caster operates with hundreds of bearings and consumes between 30 and 70 tonnes of grease per year. To help the customer achieve its larger goals, SKF sought to extend service life and cut grease consumption for the plant's thousands of caster bearings.

The SKF solution

Initially, SKF replaced all open bearings in one caster with sealed, spherical roller bearings and CARB toroidal roller bearings. Subsequently, all casters were fitted with this SKF sealed, self-aligning bearing system.

The results

In the end, the SKF sealed, self-aligning bearing system helped the customer boost availability and productivity by doubling the service life of the conventional open bearing system that it replaced. Along with reduced cooling water cleaning costs, The SKF bearing system helped the plant:
  • Reduce annual grease consumption by up to 47 tonnes per caster
  • Reduce annual bearing consumption by an average of 40%
  • Cut annual operating costs by €105 000 per caster
  • Achieve total annual savings of €525 000

See the full SKF BeyondZero portfolio

SKF logo