Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF trunnion support housings

A new generation of trunnion protection

In cement and grinding mills, exposure to heat, cold, rain and harsh airborne particulates can cause significant problems for trunnion bearings. To help prevent them, large amounts of grease are used to purge contaminants from trunnion housings.

Designed for reliable operation in these severe environments, the new generation of SKF trunnion support housings features two robust, double V-ring seals that keep lubricants in and contaminants out. The housings provide excellent grease retention, even with high-pressure water cleaning. Seals are easy to replace.

SKF trunnion support housings help:

  • Extend trunnion bearing service life
  • Reduce maintenance costs
  • Reduce grease consumption
  • Reduce environmental impact
SKF logo