Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Clinker coolers

High temperatures, low speeds and more

Much like the rotary kilns that feed them, clinker coolers are subject to extremely high operating temperatures and dust levels. Bearings on the cooler grates have to operate at low speeds, under moderate to high loads.

Accordingly, heat-related lubrication problems and particulate contamination can lead to bearing failures and costly, unplanned downtime.
SKF can help
Bearing, sealing and lubrication solutions from SKF can help drive reliability and productivity for clinker coolers while reducing maintenance demands and costs.

SKF solutions for clinker coolers

SKF logo