Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Flotation cells

A tough mix for component maintenance

Separating minerals in a froth floatation cell is a particularly corrosive, difficult-to-maintain operation.

While the mixture of slurry, surfactant, water, air and froth in a given process varies, the ultimate effect on the slowly rotating rake and its related components is too often the same: failed seals and bearings, plus unplanned downtime and lost productivity.
SKF can help
SKF offers several bearing, sealing, transmission and lubrication solutions proven to withstand the most demanding conditions and materials.

SKF solutions for flotation cells

SKF logo