Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF deep groove ball bearings for high-temperatures

Reliability in the most extreme conditions

SKF deep groove ball bearings for high-temperatures can often eliminate a need to specify expensive special bearings or costly lubricants. They can serve in countless industrial applications, including kiln truck wheels, support rollers, general wheel arrangements, and other equipment where bearings will be subject to temperature demands.

 

Depending on type, SKF deep groove ball bearings for high temperatures feature pioneering graphite cage technology, which contributes to extended service life and minimized maintenance; special lubricants allow for operation in the widest temperature ranges from 150 ºC (238 ºF) up to 350 ºC (662 ºF); double-shielded designs protect against solid contaminants and help retain lubricant; and environmentally friendly materials emit no dangerous gases or vapours even at maximum temperatures.
SKF logo